The PE15A5090 RF power amplifier from Pasternack is featured in our extensive in-stock radio frequency amplifier selection. Our connectorized power RF amplifier uses SMA connectors with female gender configuration. This SMA power amplifier has a minimum frequency of 100 MHz and maximum frequency of 4 GHz. The minimum gain of this AC powered modules with integrated heatsink is 30 dB, with a typical gain of 32 dB.
The PE15A5090 RF power amplifier from Pasternack has a 50 Ohm impedance along with a 3.5 dB typical noise figure. This threaded power amplifier with heatsink is designed to operate on a 110/240 VAC voltage. Our AC powered modules with integrated heatsink radio frequency power amplifier has 5 dBm maximum RF input power and 34 dBm of saturated output power. This RF power amplifier comes with 5 dB of typical noise figure and typical reverse isolation of 65 dB.
Pasternack’s PE15A5090 is a power amplifier that uses GaAs semiconductor technology for high efficiency. This SMA power amplifier is a great option for test & measurement, 5G communication, wireless infrastructure, military & commercial communications, military electronic systems, research & development, microwave radio and VSAT and fiber optics applications. Our RF power amplifier has an aluminum body and typical gain flatness of 1.25 dB. This 32 dB power amplifier with heatsink operates over the temperature range of -40 deg C and 85 deg C.
Our radio frequency power amplifier PE15A5090 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial power amplifier can ship worldwide the same day of the purchase, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect AC powered modules with integrated heatsink power amplifier for your requirements.