Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.5 Watt P1dB, 3.2 GHz to 4 GHz, Medium Power GaAs Amplifier with Heatsink, 35 dB Gain, 42 dBm IP3 and SMA

Product ID: PE15A4076

Pricing

QuantityPrice
1-4$1,910.00
5-9$1,833.60
10-24$1,757.20
25-99$1,680.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min3.2 GHz
Frequency, Max4 GHz
Gain, Typical35 dB
1dB Compression Point, Typ32 dBm
3rd Intercept Point, Typ42 dB
Voltage, DC Typ5 Volts
Current, DC Typ1,500 mA
Input Power, Max (CW)7 dBm

Description