4 Section Bandpass Filter With SMA Female Connectors Operating From 1.217 GHz to 1.237 GHz With a 20 MHz Passband
Product ID:
PE8704
Pricing
| Quantity | Price |
| 1-4 | $1,110.00 |
| 5-9 | $1,065.60 |
| 10-24 | $1,021.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Bands | GPS L2 |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
| Bandpass Min Frequency | 1.217 GHz |
| Bandpass Max Frequency | 1.237 GHz |
| RF Filter Design | Combline |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 1.3 dB |
| Maximum Power | 5 Watts |
Description
4 Section Bandpass Filter With SMA Female Connectors Operating From 1.217 GHz to 1.237 GHz With a 20 MHz Passband
GPS L2 bandpass filter PE8704 from Pasternack is part of our extensive in-stock RF components for sale. Our GPS L2 band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for GPS L2 has an insertion loss of 1.300 dB and a maximum power of 5 Watts.
Frequency range of this band pass filter is 1.217 GHz to 1.237 GHz and the passband is 20 MHz. PE8704 bandpass filter for GPS L2 band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section GPS L2 bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table