4 Section Bandpass Filter With SMA Female Connectors Operating From 1.85 GHz to 1.91 GHz With a 60 MHz Passband
Product ID:
PE8707
Pricing
| Quantity | Price |
| 1-9 | $925.00 |
| 10-24 | $888.00 |
| 25-99 | $851.00 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Bands | PCS |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
| Bandpass Min Frequency | 1.85 GHz |
| Bandpass Max Frequency | 1.91 GHz |
| RF Filter Design | Combline |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 1.5 dB |
| Maximum Power | 5 Watts |
Description
4 Section Bandpass Filter With SMA Female Connectors Operating From 1.85 GHz To 1.91 GHz With a 60 MHz Passband
PCS bandpass filter PE8707 from Pasternack is part of our extensive in-stock RF components for sale. Our PCS band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for PCS has an insertion loss of 1.500 dB and a maximum power of 5 Watts.
Frequency range of this band pass filter is 1.85 GHz to 1.91 GHz and the passband is 60 MHz. PE8707 bandpass filter for PCS band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section PCS bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table