Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

4 Section Bandpass Filter With SMA Female Connectors Operating From 1.93 GHz to 1.99 GHz With a 60 MHz Passband

Product ID: PE8708

Pricing

QuantityPrice
1-9$961.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsPCS
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency1.93 GHz
Bandpass Max Frequency1.99 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss1.5 dB
Maximum Power5 Watts

Description

4 Section Bandpass Filter With SMA Female Connectors Operating From 1.93 GHz To 1.99 GHz With a 60 MHz Passband

PCS bandpass filter PE8708 from Pasternack is part of our extensive in-stock RF components for sale. Our PCS band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for PCS has an insertion loss of 1.500 dB and a maximum power of 5 Watts.

Frequency range of this band pass filter is 1.93 GHz to 1.99 GHz and the passband is 60 MHz. PE8708 bandpass filter for PCS band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section PCS bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.