4 Section Bandpass Filter With SMA Female Connectors Operating From 3.3 GHz to 3.7 GHz With a 400 MHz Passband
Product ID:
PE8713
Pricing
| Quantity | Price |
| 1-9 | $856.99 |
| 10-24 | $822.71 |
| 25-99 | $788.43 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Bands | WIMAX |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
| Bandpass Min Frequency | 3.3 GHz |
| Bandpass Max Frequency | 3.7 GHz |
| RF Filter Design | Combline |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 0.75 dB |
| Maximum Power | 5 Watts |
Description
4 Section Bandpass Filter With SMA Female Connectors Operating From 3.3 GHz To 3.7 GHz With a 400 MHz Passband
WIMAX bandpass filter PE8713 from Pasternack is part of our extensive in-stock RF components for sale. Our WIMAX band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for WIMAX has an insertion loss of 0.750 dB and a maximum power of 5 Watts.
Frequency range of this band pass filter is 3.3 GHz to 3.7 GHz and the passband is 400 MHz. PE8713 bandpass filter for WIMAX band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section WIMAX bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table