4 Section Bandpass Filter With SMA Female Connectors Operating From 5.725 GHz to 5.875 GHz With a 150 MHz Passband
Product ID:
PE8702
Pricing
| Quantity | Price |
| 1-9 | $818.99 |
| 10-24 | $786.23 |
| 25-99 | $753.47 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 44

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Bands | ISM and WiFi |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
| Bandpass Min Frequency | 5.725 GHz |
| Bandpass Max Frequency | 5.875 GHz |
| RF Filter Design | Combline |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 1 dB |
| Maximum Power | 5 Watts |
Description
4 Section Bandpass Filter With SMA Female Connectors Operating From 5.725 GHz to 5.875 GHz With a 150 MHz Passband
ISM and WiFi bandpass filter PE8702 from Pasternack is part of our extensive in-stock RF components for sale. Our ISM and WiFi band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for ISM and WiFi has an insertion loss of 1.000 dB and a maximum power of 5 Watts.
Frequency range of this band pass filter is 5.725 GHz to 5.875 GHz and the passband is 150 MHz. PE8702 bandpass filter for ISM and WiFi band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section ISM and WiFi bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table