Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4 Way 1.85mm Power Divider to 70 GHz Rated at 1 Watt

Product ID: PE20DV1151

Pricing

QuantityPrice
1-4$6,420.00
5-9$6,291.60
10-24$6,163.20
25-99$6,034.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series In1.85mm
Connector Gender InFemale
Minimum FrequencyDC
Maximum Frequency70 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power1 Watt

Description