4 Way 2.92mm Power Divider from 6 GHz to 40 GHz Rated at 20 Watts
Product ID:
PE20DV1068
Pricing
| Quantity | Price |
| 1-4 | $1,780.00 |
| 5-9 | $1,708.80 |
| 10-24 | $1,637.60 |
| 25-99 | $1,566.40 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series In | 2.92mm |
| Connector Gender In | Female |
| Minimum Frequency | 6 GHz |
| Maximum Frequency | 40 GHz |
| Number of Output Ports | 4 Port |
| Impedance | 50 Ohm |
| Maximum Input Power | 20 Watt |
Description
4 Way 2.92mm Power Divider from 6 GHz to 40 GHz Rated at 20 Watts
PE20DV1068 4 way 2.92mm power divider (also known as a 2.92mm coaxial power splitter) is rated for a minimum frequency of 6 GHz and a maximum frequency of 40 GHz. This Pasternack 4 port 2.92mm power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 20 Watts. Our 2.92mm coaxial RF splitter / divider has a female 2.92mm input and 4 female 2.92mm output ports.
This 4 way 2.92mm RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 1.6. The maximum input VSWR of this 2.92mm wilkinson splitter / divider is and the minimum isolation is 15 dB. Our 4 port 2.92mm power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 4 way 2.92mm female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table