Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4 Way 2.92mm Power Divider From 2 GHz to 40 GHz Rated at 20 Watts

Product ID: PE20DV1147

Pricing

QuantityPrice
1-4$2,090.00
5-9$2,048.20
10-24$2,006.40
25-99$1,964.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series In2.92mm
Connector Gender InFemale
Minimum Frequency2 GHz
Maximum Frequency40 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power20 Watt

Description