In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low PIM 4 Way 4.3-10 Power Divider from 555 MHz to 6 GHz Rated at 80 Watts, IP65 Rated

Product ID: PE20DV1291

Pricing

QuantityPrice
1-9$349.00
10-24$342.02
25-99$335.04
100-249$328.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series In4.3-10
Connector Gender InFemale
Minimum Frequency555 MHz
Maximum Frequency6 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power80 Watt

Description