2 Way N Power Divider From 10 MHz to 1,000 MHz Rated at 1 Watt
Product ID:
PE2047
Pricing
| Quantity | Price |
| 1-9 | $1,200.00 |
| 10-24 | $1,176.00 |
| 25-99 | $1,152.00 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series In | N |
| Connector Gender In | Female |
| Minimum Frequency | 10 MHz |
| Maximum Frequency | 1 GHz |
| Number of Output Ports | 2 Port |
| Impedance | 50 Ohm |
| Maximum Input Power | 1 Watt |
Description
2 Way N Power Divider From 10 MHz to 1,000 MHz Rated at 1 Watt
PE2047 2 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 10 MHz and a maximum frequency of 1 GHz. This Pasternack 2 port type N power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our type N coaxial RF splitter / divider has a female N type input and 2 female type N output ports.
This 2 way N type RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this type N reactive splitter / divider is 1.5:1 and the minimum isolation is 20 dB. Our 2 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 2 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table