Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4 Way N Power Divider From 2 MHz to 500 MHz Rated at 1 Watt

Product ID: PE2045
Product discontinued.
Search for alternative Power Dividers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InN
Connector Gender InFemale
Minimum Frequency2 MHz
Maximum Frequency500 MHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power1 Watt

Description

4 Way N Power Divider From 2 MHz to 500 MHz Rated at 1 Watt

PE2045 4 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 2 MHz and a maximum frequency of 500 MHz. This Pasternack 4 port N type power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our type N coaxial RF splitter / divider has a female type N input and 4 female type N output ports.

This 4 way N type RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this type N reactive splitter / divider is 1.35:1 and the minimum isolation is 22 dB. Our 4 port N type power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 4 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.