Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

4 Way Broadband Combiner from 2 GHz to 8 GHz SMA Female Input and N-Type Female Output rated 300 Watts

Product ID: PE20S0035

Pricing

QuantityPrice
1-4$3,190.00
5-9$3,126.20
10-24$3,062.40
25-99$2,998.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Connector Series OutN
Connector Gender OutFemale
Minimum Frequency 2 GHz
Maximum Frequency8 GHz
Ports4
Impedance50 Ohms
Maximum Input Power300 Watts

Description