Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

4 Way Broadband Combiner from 700 MHz to 6 GHz SMA Female Input and N-Type Female Output rated 300 Watts

Product ID: PE20S0031

Pricing

QuantityPrice
1-4$3,300.00
5-9$3,234.00
10-24$3,168.00
25-99$3,102.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Connector Series OutN
Connector Gender OutFemale
Minimum Frequency 700 MHz
Maximum Frequency6 GHz
Ports4
Impedance50 Ohms
Maximum Input Power300 Watts

Description