Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4-Way SMA Power Divider 1-2GHz 30W

Product ID: PE20DV2103

Pricing

QuantityPrice
1-9$600.00
10-24$576.00
25-99$552.00
100-249$528.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power30 Watt

Description

4-Way SMA Power Divider 1-2GHz 30W

PE20DV2103 4 way SMA power divider (also known as a SMA coaxial power splitter) is rated for a minimum frequency of 1 GHz and a maximum frequency of 2 GHz. This Pasternack 4 port SMA power divider / coaxial splitter has a 50 Ohm impedance and a maximum input power of 30 Watts. Our SMA coaxial RF splitter / divider has a female SMA input and 4 female SMA output ports.

This 4 way SMA RF power divider from Pasternack is a standard design and has a maximum insertion loss of 0.6. The maximum input VSWR of this SMA standard splitter / divider is 1.25:1 and the minimum isolation is 20 dB. Our 4 port SMA power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This standard 4 way SMA female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.