In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

4 Way SMA Power Divider From 0.7 GHz to 2.7 GHz Rated at 30 Watts

Product ID: PE20DV1142

Pricing

QuantityPrice
1-9$471.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency700 MHz
Maximum Frequency2.7 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power30 Watt

Description