Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm 8 Way SMA Power Divider From 800 MHz to 2.5 GHz Rated at 30 Watts

Product ID: PE2076
Product discontinued.
Replaced with PE20S0021.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency800 MHz
Maximum Frequency2.5 GHz
Number of Output Ports8 Port
Impedance50 Ohm
Maximum Input Power30 Watt

Description

50 Ohm 8 Way SMA Power Divider From 800 MHz to 2.5 GHz Rated at 30 Watts

PE2076 8 way SMA power divider (also known as a SMA coaxial power splitter) is rated for a minimum frequency of 800 MHz and a maximum frequency of 2.5 GHz. This Pasternack 8 port SMA power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 30 Watts. Our SMA coaxial RF splitter / divider has a female SMA input and 8 female SMA output ports.

This 8 way SMA RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this SMA reactive splitter / divider is 1.4:1 and the minimum isolation is 20 dB. Our 8 port SMA power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 8 way SMA female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.