Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

4 Way SMA Wilkinson Power Divider From 1 GHz to 2 GHz Rated at 10 Watts

Product ID: PE2012
Product discontinued.
Search for alternative Power Dividers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power10 Watt

Description

4 Way SMA Wilkinson Power Divider From 1 GHz to 2 GHz Rated at 10 Watts

PE2012 4 way SMA power divider (also known as a SMA coaxial power splitter) is rated for a minimum frequency of 1 GHz and a maximum frequency of 2 GHz. This Pasternack 4 port SMA power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 10 Watts. Our SMA coaxial RF splitter / divider has a female SMA input and 4 female SMA output ports.

This 4 way SMA RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this SMA wilkinson splitter / divider is 1.6:1 and the minimum isolation is 20 dB. Our 4 port SMA power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 4 way SMA female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.