Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Cable Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C4143LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


4.1/9.5 Mini DIN Male Connector Solder Attachment for SPP-250-LLPL, Low PIMLow Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible4.1/9.5 Mini DIN Male Connector Solder Attachment for SPP-250-LLPL, Low PIMData Icon
PE45421SPP-250-LLPLPE45421KitBOM Datasheet

4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Cable Using SPP-250-LLPL Coax, LF Solder

PE3C4143LF is a 4.1/9.5 Mini DIN male to 4.1/9.5 Mini DIN male cable using SPP-250-LLPL coax. This Pasternack 4.1/9.5 Mini DIN male to 4.1/9.5 Mini DIN male cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm 4.1/9.5 Mini DIN for connector 2.

Our male 4.1/9.5 Mini DIN to male 4.1/9.5 Mini DIN cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C4143LF 4.1/9.5 Mini DIN male to 4.1/9.5 Mini DIN male cable assembly is constructed with SPP-250-LLPL coax.