Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.1/9.5 Mini DIN Male Right Angle to 4.1/9.5 Mini DIN Male Right Angle Low PIM Cable 50 cm Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C5852-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$213.99
25-49$203.29
50-99$192.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length19.685 inches

Description

Plenum 4.1/9.5 Mini DIN Male Right Angle to 4.1/9.5 Mini DIN Male Right Angle Low PIM Cable 50 cm Length Using SPP-250-LLPL Coax , LF Solder

The PE3C5852-50CM is a 4.1/9.5 Mini DIN male to male right angle low PIM cable assembly designed for in-series RF links, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports base station antenna jumpers, DAS routing, and telecom cabinet interconnects where low passive intermodulation helps maintain cleaner RF signal paths. Brass connector bodies with Tri-Metal plating, silver-plated brass contacts, PTFE dielectric, and FEP jacket support corrugated coax performance from -55°C to 165°C. Pasternack® backs the PE3C5852-50CM with expert technical support for specification review, integration questions, and design-in assistance.

Pasternack RF coax low PIM cable assembly is built with right angle 4.1/9.5 mini DIN cable connection on one end and right angle 4.1/9.5 mini DIN cable connection on the other. Our low PIM right angle 4.1/9.5 mini DIN to right angle 4.1/9.5 mini DIN cable assemblies have a male gender on end 1 and male on end 2. This 4.1/9.5 mini DIN to 4.1/9.5 mini DIN cable is a male to male coax assembly, PE3C5852-50CM, can also be known as a low PIM right angle 4.1/9.5 mini DIN plug to right angle 4.1/9.5 mini DIN plug cable assembly and will be shipped same-day as it is purchased.

4.1/9.5 mini DIN plug to 4.1/9.5 mini DIN plug cable assembly PE3C5852-50CM is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated 4.1/9.5 Mini DIN cable assembly is manufactured with right angle 4.1/9.5 mini DIN to right angle 4.1/9.5 mini DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM 4.1/9.5 mini DIN right angle male to 4.1/9.5 mini DIN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM 4.1/9.5 mini DIN right angle plug to 4.1/9.5 mini DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.1/9.5 mini DIN to 4.1/9.5 mini DIN cable assembly for quick shipment worldwide. Variations of 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.1/9.5 mini DIN male right angle to 4.1/9.5 mini DIN male right angle low PIM cable 50 cm length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C5852-50CM RF cable assembly used for?

The PE3C5852-50CM is a 4.1/9.5 Mini DIN male-to-male right angle low PIM cable assembly used for in-series RF interconnects. It supports DC to 5.8 GHz operation, uses 50 Ohm SPP-250-LLPL corrugated coax, and has right angle connectors on both ends. Cellular infrastructure and distributed antenna system installations use it where lower passive intermodulation helps maintain cleaner signal paths. Its connector layout also helps technicians route cable through tighter cabinet spaces and around nearby hardware with less bend stress.

Why would engineers choose a low PIM 4.1/9.5 Mini DIN cable?

Engineers choose the PE3C5852-50CM when RF systems need a 4.1/9.5 Mini DIN jumper with lower passive intermodulation behavior. This cable combines a Low PIM design, 50 Ohm impedance, and DC to 5.8 GHz coverage with corrugated SPP-250-LLPL coax. Those characteristics are useful in base station antenna runs and DAS networks that carry multiple signals in shared infrastructure. The right angle male connectors also help fit the assembly into crowded telecom spaces without creating awkward cable exits.

When should I use a right angle 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN cable?

A right angle assembly like the PE3C5852-50CM is used when straight connector exits would create routing problems near panels or equipment walls. It features right angle 4.1/9.5 Mini DIN male connectors on both ends, plus corrugated 50 Ohm coax for RF interconnect service. Telecom equipment rooms and antenna jumper layouts often need this geometry to reduce strain at the connector interface. Using a right angle cable can also improve cable management in dense enclosures where bend space is limited.

What materials are used in the PE3C5852-50CM cable assembly?

The PE3C5852-50CM uses brass connector bodies and brass contacts in a low PIM cable assembly for telecom RF interconnect applications. Its connectors use Tri-Metal body plating and silver contact plating, while PTFE dielectric and an FEP jacket support the cable design. These materials are paired with SPP-250-LLPL corrugated coax and a solid copper inner conductor for 50 Ohm operation. The assembly is specified for environments ranging from -55°C to 165°C, which supports demanding indoor RF installation conditions.