Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Plenum 4.1/9.5 Male Right Angle to 4.1/9.5 Male Right Angle Low PIM Cable 50 cm Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6172-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$136.99
25-49$130.14
50-99$123.29
100-249$117.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 31
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length19.685 inches

Description

Plenum 4.1/9.5 Male Right Angle to 4.1/9.5 Male Right Angle Low PIM Cable 50 cm Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Radio frequency assembly plenum 4.1/9.5 male right angle to 4.1/9.5 male right angle low PIM cable 50 cm length using SPP-250-LLPL coax using Times Microwave parts from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Plenum 4.1/9.5 male right angle to 4.1/9.5 male right angle low PIM cable 50 cm length using SPP-250-LLPL coax using Times Microwave parts, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assembly orders will ship same day as well.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable connection on one end and right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable connection on the other. Our low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable is a male to male coax assembly, PE3C6172-50CM, can also be known as a low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug cable assembly PE3C6172-50CM is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4195M-RALP 4.1/9.5 Mini DIN cable assembly is manufactured with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle male to TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle plug to TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assembly for quick shipment worldwide. Variations of TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.1/9.5 male right angle to 4.1/9.5 male right angle low PIM cable 50 cm length using SPP-250-LLPL coax using Times Microwave parts.