Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male LSZH Jacketed Low PIM Cable Using SR402FLJ Low PIM Coax with HeatShrink

Product ID: PE3C2009

Pricing

QuantityPrice
1-24$0.00
25-49$0.00
50-99$0.00
100-249$0.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ Low PIM
RF Cable TypePE-SR402FLJ Low PIM
RF Cable Impedance50 Ohm

Description

4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male LSZH Jacketed Low PIM Cable Using SR402FLJ Low PIM Coax with HeatShrink

Radio frequency assembly 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN male LSZH jacketed low PIM cable using SR402FLJ low PIM coax with heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN male LSZH jacketed low PIM cable using SR402FLJ low PIM coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN cable assembly orders will ship same day as well.

Pasternack RF coax low PIM cable assembly is built with 4.1/9.5 Mini DIN cable connection on one end and 4.1/9.5 Mini DIN cable connection on the other. Our low PIM 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN cable assemblies have a male gender on end 1 and male on end 2. This 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN cable is a male to male coax assembly, PE3C2009, can also be known as a low PIM 4.1/9.5 Mini DIN plug to 4.1/9.5 Mini DIN plug cable assembly and will be shipped same-day as it is purchased.

4.1/9.5 Mini DIN plug to 4.1/9.5 Mini DIN plug cable assembly PE3C2009 is built with PE-SR402FLJ low PIM which is a formable coax type. The Pasternack low passive intermodulation formable 4.1/9.5 Mini DIN cable assembly is manufactured with 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM 4.1/9.5 Mini DIN male to 4.1/9.5 Mini DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM 4.1/9.5 Mini DIN plug to 4.1/9.5 Mini DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN cable assembly for quick shipment worldwide. Variations of 4.1/9.5 Mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN male LSZH jacketed low PIM cable using SR402FLJ low PIM coax with heatshrink.