Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

4.1/9.5 Mini DIN Female to Snap-On 4.3-10 Male Cable Using SPP-250-LLPL Coax

Product ID: PE3W08491

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


4.1/9.5 Mini DIN Female Connector Solder Attachment for SPP-250-LLPL, Low PIMLow Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible4.3-10 Male Low PIM Snap-On Connector Solder Attachment for SPP-250-LLPLData Icon
PE45420SPP-250-LLPLTC-SPP250-4310MS-LPKitBOM Datasheet

4.1/9.5 Mini DIN Female to Snap-On 4.3-10 Male Cable Using SPP-250-LLPL Coax

PE3W08491 is a 4.1/9.5 Mini DIN female to 4.3-10 male cable using SPP-250-LLPL coax. This Pasternack 4.1/9.5 Mini DIN female to 4.3-10 male cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our female 4.1/9.5 Mini DIN to male 4.3-10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W08491 4.1/9.5 Mini DIN female to 4.3-10 male cable assembly is constructed with SPP-250-LLPL coax.