4.1/9.5 Mini DIN Female Bulkhead to 4.1/9.5 Mini DIN Female Bulkhead Cable Using SPF-250 Coax , LF Solder
Product ID:
PE3W13478LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 4.1/9.5 Mini DIN |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 4.1/9.5 Mini DIN |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | SPF-250 |
| RF Cable Type | SPF-250 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45653 | SPF-250 | PE45653 | KitBOM Datasheet |
|---|
4.1/9.5 Mini DIN Female Bulkhead to 4.1/9.5 Mini DIN Female Bulkhead Cable Using SPF-250 Coax, LF Solder
PE3W13478LF is a 4.1/9.5 Mini DIN female bulkhead to 4.1/9.5 Mini DIN female bulkhead cable using SPF-250 coax. This Pasternack 4.1/9.5 Mini DIN female bulkhead to 4.1/9.5 Mini DIN female bulkhead cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm 4.1/9.5 Mini DIN for connector 2.
Our female 4.1/9.5 Mini DIN bulkhead to female 4.1/9.5 Mini DIN bulkhead cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W13478LF 4.1/9.5 Mini DIN female bulkhead to 4.1/9.5 Mini DIN female bulkhead cable assembly is constructed with SPF-250 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table