4.1/9.5 Mini DIN Female Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250
Product ID:
PE45652
Pricing
| Quantity | Price |
| 1-24 | $7.27 |
| 25-49 | $6.91 |
| 50-99 | $6.54 |
| 100-249 | $6.25 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 76

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 4.1/9.5 Mini DIN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | PE-1/4SFHC |
| Interface Type 2 | SPP-250-LLPL |
| Interface Type 3 | SPO-250 |
| Interface Type 4 | SPF-250 |
Description
4.1/9.5 Mini DIN Female Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250
PE45652 4.1/9.5 Mini DIN female coaxial connector has an interface type of PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 and a 50 Ohm impedance. Pasternack 4.1/9.5 Mini DIN female connector uses shield/contact solder/solder as an attachment method. Our female 4.1/9.5 Mini DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 4.1/9.5 Mini DIN female coaxial connector has a PTFE dielectric type. The Pasternack 4.1/9.5 Mini DIN coaxial connector has a brass body with tri-metal plating. Our PE45652 4.1/9.5 Mini DIN connector uses bronze contact and a tri-metal plating material. This 4.1/9.5 Mini DIN female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 4.1/9.5 Mini DIN connector will ship the same day as purchased. Our 4.1/9.5 Mini DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.1/9.5 Mini DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table