Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.1/9.5 Mini DIN Male Right Angle to 4.3-10 Female Cable Using SPP-250-LLPL Coax

Product ID: PE3C5950

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

4.1/9.5 Mini DIN Male Right Angle to 4.3-10 Female Cable Using SPP-250-LLPL Coax

Radio frequency assembly 4.1/9.5 mini DIN male right angle to 4.3-10 female cable using SPP-250-LLPL coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 4.1/9.5 mini DIN male right angle to 4.3-10 female cable using SPP-250-LLPL coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.1/9.5 Mini DIN to 4.3-10 cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle 4.1/9.5 Mini DIN cable connection on one end and 4.3-10 cable connection on the other. Our right angle 4.1/9.5 Mini DIN to 4.3-10 cable assemblies have a male gender on end 1 and female on end 2. This 4.1/9.5 Mini DIN to 4.3-10 cable is a male to female coax assembly, PE3C5950, can also be known as a right angle 4.1/9.5 Mini DIN plug to 4.3-10 jack cable assembly and will be shipped same-day as it is purchased.

4.1/9.5 Mini DIN plug to 4.3-10 jack cable assembly PE3C5950 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack corrugated 4.1/9.5 Mini DIN cable assembly is manufactured with right angle 4.1/9.5 Mini DIN to 4.3-10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency 4.1/9.5 Mini DIN right angle male to 4.3-10 female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5950 can also be used in the other direction and will be 4.3-10 female to right angle 4.1/9.5 Mini DIN male cable assembly if the opposite connectivity is required.

4.1/9.5 Mini DIN right angle plug to 4.3-10 jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.1/9.5 Mini DIN to 4.3-10 cable assembly for quick shipment worldwide. Variations of 4.1/9.5 Mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 4.1/9.5 mini DIN male right angle to 4.3-10 female cable using SPP-250-LLPL coax.