Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.1/9.5 Mini DIN Male Right Angle to N Male Low PIM Cable 48 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6218-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$146.99
25-49$139.64
50-99$132.29
100-249$126.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 62
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length48 inches

Description

Plenum 4.1/9.5 Mini DIN Male Right Angle to N Male Low PIM Cable 48 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6218-48 is a low PIM RF cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It supports antenna jumper links and RF system integration where low passive intermodulation helps maintain clean signal paths. Brass connector bodies, silver-plated phosphor bronze contacts, PTFE dielectrics, and FEP jacket material support performance from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable connection on one end and TC-250-NM-LP type N cable connection on the other. Our low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-NM-LP type N cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-NM-LP type N cable is a male to male coax assembly, PE3C6218-48, can also be known as a low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to TC-250-NM-LP N type plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to TC-250-NM-LP type N plug cable assembly PE3C6218-48 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4195M-RALP 4.1/9.5 Mini DIN cable assembly is manufactured with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-NM-LP type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle male to TC-250-NM-LP type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6218-48 can also be used in the other direction and will be TC-250-NM-LP N type male to right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle plug to TC-250-NM-LP type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-NM-LP N type cable assembly for quick shipment worldwide. Variations of TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.1/9.5 mini DIN male right angle to N male low PIM cable 48 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6218-48 low PIM cable assembly used for?

The PE3C6218-48 is a low PIM RF cable assembly used to connect compatible 50 Ohm RF ports in signal distribution systems. It features corrugated SPP-250-LLPL coax, DC to 3 GHz operation, and low passive intermodulation performance for demanding RF links. Cellular infrastructure and distributed antenna systems use this cable where interconnect quality affects uplink and downlink signal performance. Its brass connectors, silver-plated phosphor bronze contacts, and PTFE dielectric support stable operation across installed telecom and general RF environments.

Why would engineers choose a low PIM cable assembly like PE3C6218-48?

Engineers choose the PE3C6218-48 when passive intermodulation must be minimized in RF paths that carry multiple signals through shared infrastructure. This cable uses a low PIM design, 50 Ohm impedance, and corrugated construction to support cleaner transmission behavior through 3 GHz. Base station and antenna jumper installations benefit because unwanted intermodulation products can reduce receiver sensitivity and degrade system performance. Using a purpose-built low PIM assembly helps maintain signal quality in telecom networks, indoor distribution systems, and other multi-carrier RF applications.

What environments are suitable for the PE3C6218-48 cable assembly?

The PE3C6218-48 suits RF installations that need a 50 Ohm low PIM cable assembly with wide temperature capability and plenum cable construction. It uses an FEP jacket, PTFE dielectric, and brass connector bodies, and it operates from -55°C to 200°C. Telecom equipment rooms, distributed antenna systems, and indoor infrastructure links can use it where routed RF jumpers need durable materials. Its DC to 3 GHz range also fits general RF system integration that depends on consistent electrical performance across common wireless bands.

How does the PE3C6218-48 support RF jumper link installations?

The PE3C6218-48 supports RF jumper link installations by providing a ready-made low PIM cable assembly for connecting compatible equipment interfaces. It combines SPP-250-LLPL corrugated coax, 50 Ohm impedance, and N male connectivity to maintain an appropriate RF interconnect path. Antenna feed networks and cellular infrastructure often need cable assemblies that reduce signal distortion caused by passive intermodulation products.