Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.1/9.5 Male Right Angle to N Male Right Angle Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6234-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$157.99
25-49$150.09
50-99$142.19
100-249$135.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 62
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length60 inches

Description

Plenum 4.1/9.5 Male Right Angle to N Male Right Angle Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6234-60 is a low PIM between-series RF cable assembly designed for 4.1/9.5 Mini DIN and N interfaces, offering 50 Ohm impedance and DC to 3 GHz operation. It supports base station jumper runs and antenna feed connections where low passive intermodulation helps maintain cleaner signal paths. Brass connector bodies with silver-plated brass contacts and PTFE dielectrics pair with corrugated SPP-250-LLPL coax and an FEP jacket.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable connection on one end and right angle TC-SPP250-NM-RA-LP N type cable connection on the other. Our low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to right angle TC-SPP250-NM-RA-LP type N cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-SPP250-NM-RA-LP N type cable is a male to male coax assembly, PE3C6234-60, can also be known as a low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to right angle TC-SPP250-NM-RA-LP type N plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to TC-SPP250-NM-RA-LP type N plug cable assembly PE3C6234-60 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4195M-RALP 4.1/9.5 Mini DIN cable assembly is manufactured with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to right angle TC-SPP250-NM-RA-LP N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle male to TC-SPP250-NM-RA-LP type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6234-60 can also be used in the other direction and will be right angle TC-SPP250-NM-RA-LP type N male to right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle plug to TC-SPP250-NM-RA-LP N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-SPP250-NM-RA-LP type N cable assembly for quick shipment worldwide. Variations of TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.1/9.5 male right angle to N male right angle low PIM cable 60 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6234-60 RF cable assembly used for?

The PE3C6234-60 is a low PIM between-series RF cable assembly used to connect 4.1/9.5 Mini DIN and N interfaces. It features 50 Ohm impedance, DC to 3 GHz operation, corrugated SPP-250-LLPL coax, and right angle connectors on both ends. Cellular infrastructure engineers use it for jumper runs, antenna feed connections, and distributed antenna system links where low passive intermodulation matters. Its plenum construction and compact right angle design also help in indoor wireless installations where routing space is limited.

Why would I choose a low PIM cable for base station applications?

A low PIM cable like the PE3C6234-60 is used when passive intermodulation can affect signal quality in cellular infrastructure. This assembly combines a low PIM design with 50 Ohm performance, DC to 3 GHz coverage, and 4.1/9.5 Mini DIN to N connectivity. Base station and antenna systems benefit because unwanted intermodulation products can reduce receiver sensitivity and interfere with network performance. Engineers often specify this type of cable in wireless deployments where stable uplink and downlink behavior is required.

When is a right angle to right angle RF cable assembly the best choice?

The PE3C6234-60 is a strong choice when both connection points need tight cable routing around equipment or structural obstructions. It uses right angle connectors on the 4.1/9.5 Mini DIN side and the N side, reducing bend stress near terminations. This is useful in cabinets, radio housings, ceiling spaces, and antenna mounting areas where straight connectors need more clearance. Using right angle ends can also improve installation access and help maintain a cleaner cable path in dense infrastructure layouts.

Is the PE3C6234-60 suitable for plenum indoor wireless installations?

The PE3C6234-60 is suited for plenum indoor wireless installations that require a low PIM RF cable with mixed connector interfaces. It uses an FEP jacket, corrugated SPP-250-LLPL coax, brass connector bodies, silver-plated brass contacts, and PTFE dielectrics. Indoor distributed antenna systems and in-building wireless networks use this style of assembly where cable routing passes through plenum spaces. Its DC to 3 GHz range and right angle connector layout also make it practical for compact infrastructure equipment connections.