Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

4.1/9.5 Mini DIN Male to N Male Adapter, IP67 UnMated

Product ID: PE91253
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal

Description

4.1/9.5 Mini DIN Male to N Male Adapter, IP67 UnMated

4.1/9.5 Mini DIN adapter PE91253 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 4.1/9.5 Mini DIN to type N adapter is a between series coaxial adapter design. This 50 Ohm 4.1/9.5 Mini DIN adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 6 GHz.

4.1/9.5 Mini DIN male to type N male adapter is one of the many RF components that ship same day as they are ordered. PE91253 male 4.1/9.5 Mini DIN to male N type adapter has a straight body. This Pasternack straight 4.1/9.5 Mini DIN coax adapter is a in-line RF adapter.

Our male 4.1/9.5 Mini DIN to male type N adapter PE91253 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This 4.1/9.5 Mini DIN to N type radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.