Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

4.1/9.5 Mini DIN Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250

Product ID: PE45650

Pricing

QuantityPrice
1-24$23.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 49
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series4.1/9.5 Mini DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1PE-1/4SFHC
Interface Type 2SPP-250-LLPL
Interface Type 3SPO-250
Interface Type 4SPF-250

Description

4.1/9.5 Mini DIN Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250

PE45650 4.1/9.5 Mini DIN male coaxial connector has an interface type of PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 and a 50 Ohm impedance. Pasternack 4.1/9.5 Mini DIN male connector uses shield/contact solder/solder as an attachment method. Our male 4.1/9.5 Mini DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack 4.1/9.5 Mini DIN male coaxial connector has a PTFE dielectric type. The Pasternack 4.1/9.5 Mini DIN coaxial connector has a brass body with tri-metal plating. Our PE45650 4.1/9.5 Mini DIN connector uses brass contact. This 4.1/9.5 Mini DIN male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male 4.1/9.5 Mini DIN connector will ship the same day as purchased. Our 4.1/9.5 Mini DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.1/9.5 Mini DIN connector cable assemblies that will ship the same day as well.