4.1/9.5 Mini DIN Male Right Angle Connector Solder Attachment for SPP-250-LLPL, Low PIM
Product ID:
PE45422
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 4.1/9.5 Mini DIN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | SPP-250-LLPL |
Description
4.1/9.5 Mini DIN Male Right Angle Connector Solder Attachment for SPP-250-LLPL, Low PIM
PE45422 4.1/9.5 Mini DIN male right angle coaxial connector has an interface type of SPP-250-LLPL and a 50 Ohm impedance. Pasternack 4.1/9.5 Mini DIN male connector uses shield/contact solder/solder as an attachment method. Our male 4.1/9.5 Mini DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle 4.1/9.5 Mini DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack 4.1/9.5 Mini DIN coaxial connector has a brass body with tri-metal plating. Our PE45422 4.1/9.5 Mini DINright angle connector uses brass contact. This 4.1/9.5 Mini DIN male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male 4.1/9.5 Mini DIN connector will ship the same day as purchased. Our 4.1/9.5 Mini DIN right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.1/9.5 Mini DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table