In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.1/9.5 Mini DIN Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL

Product ID: TC-SPP250-4195M-RALP

Pricing

QuantityPrice
1-24$26.64
25-49$25.31
50-99$23.98
100-249$22.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 22
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with TC-250-4195M-RA-LP.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series4.1/9.5 Mini DIN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1SPP-250-LLPL

Description

4.1/9.5 Mini DIN Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL

TC-SPP250-4195M-RALP 4.1/9.5 Mini DIN male right angle coaxial connector has an interface type of SPP-250-LLPL and a 50 Ohm impedance. Pasternack 4.1/9.5 Mini DIN male connector uses shield/contact solder/solder as an attachment method. Our male 4.1/9.5 Mini DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack right angle 4.1/9.5 Mini DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 4.1/9.5 Mini DIN coaxial connector has a brass body with nickel plating. Our TC-SPP250-4195M-RALP 4.1/9.5 Mini DINright angle connector uses brass contact. This 4.1/9.5 Mini DIN male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male 4.1/9.5 Mini DIN connector will ship the same day as purchased. Our 4.1/9.5 Mini DIN right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.1/9.5 Mini DIN connector cable assemblies that will ship the same day as well.