Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.1/9.5 Mini DIN Male Low PIM Connector Solder Attachment for TFT-5G-402

Product ID: TC-402-4195M-LP

Pricing

Price: $21.63 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series4.1/9.5 Mini DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1TFT-402
Interface Type 2TFT-402-LF

Description

4.1/9.5 Mini DIN Male Low PIM Connector Solder Attachment for TFT-402, TFT-402-LF

TC-402-4195M-LP 4.1/9.5 Mini DIN male coaxial connector has an interface type of TFT-402, TFT-402-LF and a 50 Ohm impedance. Pasternack 4.1/9.5 Mini DIN male connector uses shield/contact solder/solder as an attachment method. Our male 4.1/9.5 Mini DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack 4.1/9.5 Mini DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 4.1/9.5 Mini DIN coaxial connector has a brass body with tri-metal plating. Our TC-402-4195M-LP 4.1/9.5 Mini DIN connector uses brass contact. This 4.1/9.5 Mini DIN male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male 4.1/9.5 Mini DIN connector will ship the same day as purchased. Our 4.1/9.5 Mini DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.1/9.5 Mini DIN connector cable assemblies that will ship the same day as well.