To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1 Folded Dipole antenna, 138 MHz - 174 MHz, 4 dBi gain, 1/2 Wave Bidirectional pattern, V-pol, Type N Female Connector

Product ID: PEANED1000

Pricing

QuantityPrice
1-9$765.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency138 MHz
Maximum Frequency174 MHz
Connector SeriesN
Connector GenderFemale
Maximum Input VSWR1.8:1

Description