4.3-10 Female 4 Hole Flange to 4.3-10 Female 4 Hole Flange Cable Using SPF-250 Coax
Product ID:
PE3W11833
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 4.3-10 |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | 4 Hole Flange |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 4.3-10 |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | 4 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | SPF-250 |
RF Cable Type | SPF-250 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45686 | SPF-250 | PE45686 | KitBOM Datasheet |
---|
4.3-10 Female 4 Hole Flange to 4.3-10 Female 4 Hole Flange Cable Using SPF-250 Coax
PE3W11833 is a 4.3-10 female 4 hole flange to 4.3-10 female 4 hole flange cable using SPF-250 coax. This Pasternack 4.3-10 female 4 hole flange to 4.3-10 female 4 hole flange cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 4.3-10 for connector 2.
Our female 4.3-10 4 hole flange to female 4.3-10 4 hole flange cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W11833 4.3-10 female 4 hole flange to 4.3-10 female 4 hole flange cable assembly is constructed with SPF-250 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.