Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fire Rated 4.3-10 Female to 4.3-10 Female Low PIM Cable Using SPF-250 Coax Using Times Microwave Parts

Product ID: PE3C6348

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50 Ohm

Description

Fire Rated 4.3-10 Female to 4.3-10 Female Low PIM Cable Using SPF-250 Coax Using Times Microwave Parts

Radio frequency assembly fire rated 4.3-10 female to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Fire rated 4.3-10 female to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable assembly orders will ship same day as well.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-4310F-LP 4.3-10 cable connection on one end and TC-SPP250-4310F-LP 4.3-10 cable connection on the other. Our low PIM TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable assemblies have a female gender on end 1 and female on end 2. This TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable is a female to female coax assembly, PE3C6348, can also be known as a low PIM TC-SPP250-4310F-LP 4.3-10 jack to TC-SPP250-4310F-LP 4.3-10 jack cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4310F-LP 4.3-10 jack to TC-SPP250-4310F-LP 4.3-10 jack cable assembly PE3C6348 is built with SPF-250 which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4310F-LP 4.3-10 cable assembly is manufactured with TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-4310F-LP 4.3-10 female to TC-SPP250-4310F-LP 4.3-10 female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM TC-SPP250-4310F-LP 4.3-10 jack to TC-SPP250-4310F-LP 4.3-10 jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable assembly for quick shipment worldwide. Variations of TC-SPP250-4310F-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this fire rated 4.3-10 female to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts.