Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

4.3-10 Female 4 Hole Flange to 4.3-10 Female 4 Hole Flange Cable Using SPF-250 Coax , LF Solder

Product ID: PE3W11833LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45686SPF-250PE45686KitBOM Datasheet

4.3-10 Female 4 Hole Flange to 4.3-10 Female 4 Hole Flange Cable Using SPF-250 Coax, LF Solder

PE3W11833LF is a 4.3-10 female 4 hole flange to 4.3-10 female 4 hole flange cable using SPF-250 coax. This Pasternack 4.3-10 female 4 hole flange to 4.3-10 female 4 hole flange cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our female 4.3-10 4 hole flange to female 4.3-10 4 hole flange cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W11833LF 4.3-10 female 4 hole flange to 4.3-10 female 4 hole flange cable assembly is constructed with SPF-250 coax.