4.3-10 Female Bulkhead to 7/16 DIN Female Cable Using TFT-402 Coax
Product ID:
PE3W13669
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 4.3-10 |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 7/16 DIN |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-4310F-BH-LP | TFT-402 | TC-402-716F-LP | KitBOM Datasheet |
|---|
4.3-10 Female Bulkhead to 7/16 DIN Female Cable Using TFT-402 Coax
PE3W13669 is a 4.3-10 female bulkhead to 7/16 DIN female cable using TFT-402 coax. This Pasternack 4.3-10 female bulkhead to 7/16 DIN female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 7/16 DIN for connector 2.
Our female 4.3-10 bulkhead to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13669 4.3-10 female bulkhead to 7/16 DIN female cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table