Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Female to N Male Right Angle Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6241-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$147.99
25-49$140.59
50-99$133.19
100-249$127.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length60 inches

Description

Plenum 4.3-10 Female to N Male Right Angle Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6241-60 is a 4.3-10 female to N male low PIM RF cable designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports DAS jumpers, multi-carrier communication systems, and RF integration where low passive intermodulation helps preserve signal quality. Brass connector bodies, tri-metal plating, silver-plated phosphor bronze contacts, and PTFE dielectrics support stable performance with 1.4:1 maximum VSWR.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-4310F-LP 4.3-10 cable connection on one end and right angle TC-SPP250-NM-RA-LP N type cable connection on the other. Our low PIM TC-SPP250-4310F-LP 4.3-10 to right angle TC-SPP250-NM-RA-LP type N cable assemblies have a female gender on end 1 and male on end 2. This TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-NM-RA-LP type N cable is a female to male coax assembly, PE3C6241-60, can also be known as a low PIM TC-SPP250-4310F-LP 4.3-10 jack to right angle TC-SPP250-NM-RA-LP N type plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4310F-LP 4.3-10 jack to TC-SPP250-NM-RA-LP type N plug cable assembly PE3C6241-60 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4310F-LP 4.3-10 cable assembly is manufactured with TC-SPP250-4310F-LP 4.3-10 to right angle TC-SPP250-NM-RA-LP type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-4310F-LP 4.3-10 female to TC-SPP250-NM-RA-LP N type right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6241-60 can also be used in the other direction and will be right angle TC-SPP250-NM-RA-LP type N male to TC-SPP250-4310F-LP 4.3-10 female cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-4310F-LP 4.3-10 jack to TC-SPP250-NM-RA-LP type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4310F-LP 4.3-10 to TC-SPP250-NM-RA-LP N type cable assembly for quick shipment worldwide. Variations of TC-SPP250-4310F-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 female to N male right angle low PIM cable 60 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6241-60 RF cable assembly?

The PE3C6241-60 is a low PIM between-series RF cable assembly with 4.3-10 male and N male connectors for 50 Ohm systems. It uses SPP-250-LLPL corrugated coax and supports DC to 5.8 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable in DAS networks, multi-carrier communication systems, and PIM-sensitive RF interconnect paths. Its straight connector design, brass bodies, tri-metal plating, and PTFE dielectric support reliable installation in infrastructure and laboratory environments.

When would I use a low PIM 4.3-10 to N cable assembly?

A low PIM 4.3-10 to N cable assembly like PE3C6241-60 is used when signal paths must limit passive intermodulation in shared RF systems. It combines low PIM construction, 50 Ohm impedance, and DC to 5.8 GHz coverage for wireless infrastructure interconnect requirements. DAS deployments and multi-carrier communication systems often need this type of cable between network components with different connector interfaces. It is also useful in PIM testing and maintenance work where connector transitions must preserve stable RF performance.

Is PE3C6241-60 suitable for DAS and multi-carrier communication systems?

Yes, the PE3C6241-60 is suitable for DAS and multi-carrier communication systems because it is built as a low PIM 50 Ohm cable assembly. It supports DC to 5.8 GHz operation and uses 4.3-10 female to N male connectivity for between-series equipment transitions. These systems often combine several carriers, so controlling passive intermodulation helps protect signal quality across the RF path. The corrugated SPP-250-LLPL coax and 1.4:1 maximum VSWR make it useful for infrastructure links and integration tasks.

What connector and material details matter on the PE3C6241-60?

The PE3C6241-60 uses straight 4.3-10 male and N male connectors, which helps engineers create direct between-series cable transitions. Its connector bodies are brass with tri-metal plating, while the contacts are phosphor bronze with silver plating and PTFE dielectric. These material choices support dependable mechanical connection and RF continuity in infrastructure, test, and integration environments. The assembly also uses an FEP jacket and corrugated SPP-250-LLPL coax for applications that need flexible low PIM cable performance.