Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
4.3-10 Female Low PIM Connector Solder Attachment 4 Hole Flange Mount for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, IP67 Rated
Product ID:
PE45304
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 94

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 4.3-10 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | RG402 |
| Interface Type 2 | PE-SR402AL |
| Interface Type 3 | PE-SR402FL |
| Interface Type 4 | PE-SR402FLJ |
Description
4.3-10 Female Low PIM Connector Solder Attachment 4 Hole Flange Mount for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, IP67 Rated
PE45304 4.3-10 female 4 hole flange coaxial connector has an interface type of RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ and a 50 Ohm impedance. Pasternack 4.3-10 female 4 hole flange connector uses shield/contact solder/solder as an attachment method. Our female 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 4.3-10 female 4 hole flange coaxial connector has a PTFE dielectric type and a VSWR of 1.08. The Pasternack 4.3-10 coaxial connector has a brass body with tri-metal plating. Our PE45304 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 female 4 hole flange coaxial RF connector is REACH compliant.
This Pasternack female 4.3-10 4 hole flange connector will ship the same day as purchased. Our 4 hole flange 4.3-10 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.3-10 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table