Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.3-10 Female 4 Hole Flange to SMA Female Bulkhead Cable Using PE-SR402FLJ Coax

Product ID: PE3C6685

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

4.3-10 Female 4 Hole Flange to SMA Female Bulkhead Cable Using PE-SR402FLJ Coax

Radio frequency assembly 4.3-10 female 4 hole flange to SMA female bulkhead cable using PE-SR402FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 4.3-10 female 4 hole flange to SMA female bulkhead cable using PE-SR402FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.3-10 to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 4.3-10 4 hole flange cable connection on one end and SMA bulkhead cable connection on the other. Our 4.3-10 to SMA cable assemblies have a female gender on end 1 and female on end 2. This 4.3-10 to SMA cable is a female to female coax assembly, PE3C6685, can also be known as a 4.3-10 jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

4.3-10 jack to SMA jack cable assembly PE3C6685 is built with PE-SR402FLJ which is a formable coax type. The Pasternack formable 4.3-10 cable assembly is manufactured with 4.3-10 to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency 4.3-10 female 4 hole flange to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6685 can also be used in the other direction and will be SMA female bulkhead to 4.3-10 female 4 hole flange cable assembly if the opposite connectivity is required.

4.3-10 jack 4 hole flange to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.3-10 to SMA cable assembly for quick shipment worldwide. Variations of 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 4.3-10 female 4 hole flange to SMA female bulkhead cable using PE-SR402FLJ coax.