In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.3-10 Female 4 Hole Flange to SMA Male Cable Using PE-SR402FLJ Coax

Product ID: PE3C4506

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

4.3-10 Female 4 Hole Flange to SMA Male Cable Using PE-SR402FLJ Coax

PE3C4506 is a 4.3-10 female 4 hole flange to SMA male cable using PE-SR402FLJ coax. This Pasternack 4.3-10 female 4 hole flange to SMA male cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm SMA for connector 2.

Our female 4.3-10 4 hole flange to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4506 4.3-10 female 4 hole flange to SMA male cable assembly is constructed with PE-SR402FLJ coax and the maximum VSWR is 1.3:1.