To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4.3-10 Female to SMA Male Right Angle Cable Using SPP-250-LLPL Coax

Product ID: PE3W08984

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45417SPP-250-LLPLPE45434KitBOM Datasheet

4.3-10 Female to SMA Male Right Angle Cable Using SPP-250-LLPL Coax

PE3W08984 is a 4.3-10 female to SMA male right angle cable using SPP-250-LLPL coax. This Pasternack 4.3-10 female to SMA male right angle cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm SMA for connector 2. 4.3-10 to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 4.3-10 to male SMA right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W08984 4.3-10 female to SMA male right angle cable assembly is constructed with SPP-250-LLPL coax.