4.3-10 Female Low PIM Connector Solder Attachment for TFT-5G-402
Product ID:
TC-402-4310F-LP
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 4.3-10 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
Description
4.3-10 Female Low PIM Connector Solder Attachment for TFT-402
TC-402-4310F-LP 4.3-10 female coaxial connector has an interface type of TFT-402 and a 50 Ohm impedance. Pasternack 4.3-10 female connector uses shield/contact solder/solder as an attachment method. Our female 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 4.3-10 female coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-402-4310F-LP 4.3-10 connector uses bronze contact and a tri-metal plating material. This 4.3-10 female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 4.3-10 connector will ship the same day as purchased. Our 4.3-10 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.3-10 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table