Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum Snap-On 4.3-10 Male to 4.3-10 Female Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6229-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$154.99
25-49$147.24
50-99$139.49
100-249$133.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length60 inches

Description

Plenum Snap-On 4.3-10 Male to 4.3-10 Female Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6229-60 is a 4.3-10 male to 4.3-10 female Low PIM cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports plenum RF interconnects in distributed antenna systems, base station jumper runs, and indoor cellular coverage builds. Brass connectors, silver-plated contacts, PTFE dielectrics, and an FEP jacket support reliable operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-4310MS-LP 4.3-10 cable connection on one end and TC-SPP250-4310F-LP 4.3-10 cable connection on the other. Our low PIM TC-SPP250-4310MS-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable assemblies have a male gender on end 1 and female on end 2. This TC-SPP250-4310MS-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable is a male to female coax assembly, PE3C6229-60, can also be known as a low PIM TC-SPP250-4310MS-LP 4.3-10 plug to TC-SPP250-4310F-LP 4.3-10 jack cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4310MS-LP 4.3-10 plug to TC-SPP250-4310F-LP 4.3-10 jack cable assembly PE3C6229-60 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4310MS-LP 4.3-10 cable assembly is manufactured with TC-SPP250-4310MS-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-4310MS-LP 4.3-10 male to TC-SPP250-4310F-LP 4.3-10 female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6229-60 can also be used in the other direction and will be TC-SPP250-4310F-LP 4.3-10 female to TC-SPP250-4310MS-LP 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-4310MS-LP 4.3-10 plug to TC-SPP250-4310F-LP 4.3-10 jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4310MS-LP 4.3-10 to TC-SPP250-4310F-LP 4.3-10 cable assembly for quick shipment worldwide. Variations of TC-SPP250-4310MS-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum snap-on 4.3-10 male to 4.3-10 female low PIM cable 60 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6229-60 RF cable assembly used for?

The PE3C6229-60 is a 4.3-10 male to 4.3-10 female Low PIM cable assembly used for RF interconnects in telecom systems. It supports DC to 5.8 GHz operation, uses 50 Ohm SPP-250-LLPL corrugated coax, and includes straight 4.3-10 connectors. Engineers use it in distributed antenna systems, base station jumper runs, and indoor plenum installations that need controlled passive intermodulation. Its plenum construction, PTFE dielectric, and FEP jacket make it suitable for installed infrastructure where material and temperature limits matter.

Why would engineers choose a Low PIM 4.3-10 cable assembly?

A Low PIM 4.3-10 cable assembly like PE3C6229-60 is chosen when cellular RF systems need cleaner signal paths and lower intermodulation products. This assembly combines 4.3-10 interfaces, 50 Ohm impedance, and DC to 5.8 GHz coverage in a corrugated plenum cable format. Engineers commonly specify it for DAS and base station links where multiple carriers share infrastructure and passive distortion can affect performance. The male-to-female configuration also helps simplify equipment-to-cable transitions in installed telecom environments using 4.3-10 connections.

Is PE3C6229-60 suitable for plenum telecom installations?

The PE3C6229-60 is built for plenum RF interconnect applications that require a cable assembly using SPP-250-LLPL coax and FEP jacketing. It also uses PTFE dielectric materials, straight 4.3-10 connectors, and supports operation from -55°C to 200°C. That combination fits indoor telecom spaces where engineers need compliant cable routing and stable RF performance across connected equipment. It is especially useful in building systems, equipment rooms, and antenna distribution networks that route cables through plenum environments.

When would I use a 4.3-10 male to female cable assembly instead of another configuration?

A 4.3-10 male to female cable assembly like PE3C6229-60 is used when one side must mate to a female port and the other to a male interface. PE3C6229-60 provides that exact gender pairing with straight connectors, 50 Ohm impedance, and Low PIM performance through DC to 5.8 GHz. Engineers apply it in telecom cabinets, antenna feed sections, and DAS links where connector gender must match existing hardware. Using the correct male-to-female configuration helps avoid extra adapters that can add connection points in the RF path.