To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4.3-10 Male Right Angle to 4.3-10 Female Cable Using SPP-250-LLPL Coax

Product ID: PE3W09264

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45419SPP-250-LLPLPE45417KitBOM Datasheet

4.3-10 Male Right Angle to 4.3-10 Female Cable Using SPP-250-LLPL Coax

PE3W09264 is a 4.3-10 male right angle to 4.3-10 female cable using SPP-250-LLPL coax. This Pasternack 4.3-10 male right angle to 4.3-10 female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 4.3-10 for connector 2. 4.3-10 right angle to 4.3-10 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 4.3-10 right angle to female 4.3-10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W09264 4.3-10 male right angle to 4.3-10 female cable assembly is constructed with SPP-250-LLPL coax.