Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.3-10 Male to 4.3-10 Male Cable Using PE-C240 Coax

Product ID: PE3W11834

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-240-4310M-XPE-C240TC-240-4310M-XKitBOM Datasheet

4.3-10 Male to 4.3-10 Male Cable Using PE-C240 Coax

PE3W11834 is a 4.3-10 male to 4.3-10 male cable using PE-C240 coax. This Pasternack 4.3-10 male to 4.3-10 male cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our male 4.3-10 to male 4.3-10 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11834 4.3-10 male to 4.3-10 male cable assembly is constructed with PE-C240 coax.