Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum Snap-On 4.3-10 Male to 4.3-10 Male Right Angle Low PIM Cable 48 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6180-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$153.99
25-49$146.29
50-99$138.59
100-249$132.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length48 inches

Description

Plenum Snap-On 4.3-10 Male to 4.3-10 Male Right Angle Low PIM Cable 48 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6180-48 is a 4.3-10 male to male low PIM RF cable assembly designed for in-series connections, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports DAS jumper links, multi-carrier communication systems, and PIM-sensitive RF installations that need stable interconnect performance. Brass connector bodies with silver-plated brass contacts and PTFE dielectrics pair with an FEP jacket and 1.4:1 maximum VSWR.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-4310MS-LP 4.3-10 cable connection on one end and right angle TC-250-4310M-RA-LP 4.3-10 cable connection on the other. Our low PIM TC-SPP250-4310MS-LP 4.3-10 to right angle TC-250-4310M-RA-LP 4.3-10 cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-4310MS-LP 4.3-10 to TC-250-4310M-RA-LP 4.3-10 cable is a male to male coax assembly, PE3C6180-48, can also be known as a low PIM TC-SPP250-4310MS-LP 4.3-10 plug to right angle TC-250-4310M-RA-LP 4.3-10 plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-4310MS-LP 4.3-10 plug to TC-250-4310M-RA-LP 4.3-10 plug cable assembly PE3C6180-48 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4310MS-LP 4.3-10 cable assembly is manufactured with TC-SPP250-4310MS-LP 4.3-10 to right angle TC-250-4310M-RA-LP 4.3-10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-4310MS-LP 4.3-10 male to TC-250-4310M-RA-LP 4.3-10 right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6180-48 can also be used in the other direction and will be right angle TC-250-4310M-RA-LP 4.3-10 male to TC-SPP250-4310MS-LP 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-4310MS-LP 4.3-10 plug to TC-250-4310M-RA-LP 4.3-10 right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4310MS-LP 4.3-10 to TC-250-4310M-RA-LP 4.3-10 cable assembly for quick shipment worldwide. Variations of TC-SPP250-4310MS-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum snap-on 4.3-10 male to 4.3-10 male right angle low PIM cable 48 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6180-48 RF cable assembly used for?

The PE3C6180-48 is a low PIM 4.3-10 male to male RF cable assembly used for in-series coaxial interconnections. It supports DC to 5.8 GHz operation, 50 Ohm impedance, and a 1.4:1 maximum VSWR for controlled RF performance. Engineers use it in distributed antenna systems, multi-carrier communication systems, and PIM-sensitive network links where interference must be minimized. Its corrugated coax construction, snap-on 4.3-10 interfaces, and FEP jacket make it suitable for telecom and laboratory environments.

Why would engineers choose a low PIM 4.3-10 cable assembly like PE3C6180-48?

Engineers choose the PE3C6180-48 when RF systems need a low PIM cable assembly for cleaner signal paths in shared carrier environments. This cable uses 4.3-10 male connectors, 50 Ohm impedance, and DC to 5.8 GHz coverage for common wireless infrastructure requirements. DAS networks and multi-carrier systems benefit because passive intermodulation can degrade channel quality and reduce overall system efficiency. The PE3C6180-48 helps address that issue while providing a practical in-series interconnect for compatible 4.3-10 equipment ports.

Is the PE3C6180-48 suitable for DAS and multi-carrier communication systems?

Yes, the PE3C6180-48 is suitable for DAS and multi-carrier communication systems that require low PIM cable interconnects. It combines a low PIM design with 4.3-10 male interfaces, 50 Ohm impedance, and operation from DC to 5.8 GHz. Those attributes align with antenna feed, jumper, and component interconnect roles found in many distributed wireless installations. Engineers also use this assembly in supporting test environments when they need similar connector compatibility and controlled RF behavior.

What construction details make the PE3C6180-48 appropriate for RF interconnect applications?

The PE3C6180-48 is built as a corrugated coaxial cable assembly using SPP-250-LLPL cable for RF interconnect applications. It includes brass connector bodies, silver-plated brass contacts, PTFE dielectric types, and an FEP jacket for cable protection. These materials support electrical continuity and stable connector performance in laboratory setups, telecom links, and general RF system integration. The assembly also uses straight snap-on 4.3-10 male connectors on both ends for direct in-series mating with compatible ports.