Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Male to 7/16 DIN Female Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6230-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$126.99
25-49$120.64
50-99$114.29
100-249$109.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum 4.3-10 Male to 7/16 DIN Female Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6230-24 is a 4.3-10 male to 7/16 DIN female low PIM RF cable assembly designed with SPP-250-LLPL corrugated coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports DAS jumper runs, multi-carrier communication systems, and PIM-sensitive RF links where low passive intermodulation matters. Brass connector bodies, silver-plated phosphor bronze contacts, PTFE dielectrics, and an FEP jacket support operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with TC-250-4310M-LP 4.3-10 cable connection on one end and TC-SPP250-716F-LP 7/16 DIN cable connection on the other. Our low PIM TC-250-4310M-LP 4.3-10 to TC-SPP250-716F-LP 7/16 DIN cable assemblies have a male gender on end 1 and female on end 2. This TC-250-4310M-LP 4.3-10 to TC-SPP250-716F-LP 7/16 DIN cable is a male to female coax assembly, PE3C6230-24, can also be known as a low PIM TC-250-4310M-LP 4.3-10 plug to TC-SPP250-716F-LP 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.

TC-250-4310M-LP 4.3-10 plug to TC-SPP250-716F-LP 7/16 DIN jack cable assembly PE3C6230-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-250-4310M-LP 4.3-10 cable assembly is manufactured with TC-250-4310M-LP 4.3-10 to TC-SPP250-716F-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-250-4310M-LP 4.3-10 male to TC-SPP250-716F-LP 7/16 DIN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6230-24 can also be used in the other direction and will be TC-SPP250-716F-LP 7/16 DIN female to TC-250-4310M-LP 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM TC-250-4310M-LP 4.3-10 plug to TC-SPP250-716F-LP 7/16 DIN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-250-4310M-LP 4.3-10 to TC-SPP250-716F-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-250-4310M-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 male to 7/16 DIN female low PIM cable 24 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6230-24 low PIM RF cable assembly used for?

The PE3C6230-24 is a 4.3-10 male to 7/16 DIN female low PIM RF cable assembly used for PIM-sensitive interconnects in wireless infrastructure. It uses SPP-250-LLPL corrugated coax, supports 50 Ohm impedance, and operates from DC to 5.8 GHz. Engineers use it in distributed antenna systems, multi-carrier communication systems, and controlled laboratory RF setups. Its low PIM design helps reduce unwanted intermodulation products in shared antenna and feeder paths.

Why would engineers choose a low PIM cable assembly like PE3C6230-24?

Engineers choose the PE3C6230-24 when RF systems require reduced passive intermodulation at connector and cable transitions. This assembly combines a low PIM design with straight 4.3-10 interfaces, 50 Ohm impedance, and 1.4:1 maximum VSWR. Those attributes matter in DAS networks and multi-carrier systems where unwanted mixing products can affect signal quality. It is also useful in PIM testing because the cable assembly is intended for low intermodulation performance verification.

Can the PE3C6230-24 be used in DAS and multi-carrier communication systems?

Yes, the PE3C6230-24 is well suited for DAS and multi-carrier communication systems that need low PIM cable interconnections. It supports DC to 5.8 GHz operation and uses 4.3-10 female and male connectors for between-series RF integration. These systems often depend on stable 50 Ohm transmission paths to limit reflections and maintain network performance. The corrugated cable construction also supports installations where flexibility and mechanical robustness are both important.

What construction details make the PE3C6230-24 suitable for RF infrastructure environments?

The PE3C6230-24 uses brass connector bodies, silver-plated phosphor bronze contacts, PTFE dielectrics, and an FEP jacket for RF infrastructure use. It is built on SPP-250-LLPL corrugated coax and is rated for operation from -55°C to 200°C. These materials and ratings support deployment in communication systems, test environments, and demanding integration projects. Engineers also value the straight connector geometry when routing jumper assemblies through established RF hardware layouts.